1/C CU 5kV 115 NLEPR 133% CPE MV-105

Type MV-105 Single Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Chlorinated Polyethylene (CPE) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
550515
1 1
1/0 AWG 1/0 AWG
19 19
115 2.92
870 22.10
645 960
550516
1 1
2/0 AWG 2/0 AWG
19 19
115 2.92
914 23.22
752 1119
584046
1 1
3/0 AWG 3/0 AWG
19 19
115 2.92
964 24.49
884 1315
550518
1 1
4/0 AWG 4/0 AWG
19 19
115 2.92
1020 25.91
1047 1558
550519
1 1
250 KCMIL 250 KCMIL
37 37
115 2.92
1058 26.87
1186 1766
550520
1 1
350 KCMIL 350 KCMIL
37 37
115 2.92
1177 29.90
1556 2316
550521
1 1
500 KCMIL 500 KCMIL
37 37
115 2.92
1282 32.56
2072 3083
550522
1 1
750 KCMIL 750 KCMIL
61 61
115 2.92
1494 37.95
2956 4399
550523
1 1
1000 KCMIL 1000 KCMIL
61 61
115 2.92
1643 41.73
3804 5661

Standards & References

Construction