Southwire’s 35KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
555839 | 1 1 | 1/0 AWG 1/0 AWG | 19 19 | 345 8.76 | 1330 33.78 | 1073 1597 | |||
599364 | 3 3 | 1/0 AWG 1/0 AWG | 19 19 | 345 8.76 | 4 4 | 2805 71.27 | 3922 5837 | ||
555847 | 1 1 | 2/0 AWG 2/0 AWG | 19 19 | 345 8.76 | 1374 34.90 | 1195 1779 | |||
555854 | 1 1 | 3/0 AWG 3/0 AWG | 19 19 | 345 8.76 | 1424 36.17 | 1345 2001 | |||
555862 | 1 1 | 4/0 AWG 4/0 AWG | 19 19 | 345 8.76 | 1480 37.59 | 1528 2273 | |||
555870 | 1 1 | 250 KCMIL 250 KCMIL | 37 37 | 345 8.76 | 1565 39.75 | 1738 2587 | |||
551986 | 1 1 | 350 KCMIL 350 KCMIL | 37 37 | 345 8.76 | 1637 41.58 | 2091 3111 | |||
555888 | 1 1 | 500 KCMIL 500 KCMIL | 37 37 | 345 8.76 | 1802 45.77 | 2744 4083 | |||
957316 | 1 1 | 750 KCMIL 750 KCMIL | 61 61 | 345 8.76 | 2014 51.16 | 3715 5528 | |||
608992 | 1 1 | 1000 KCMIL 1000 KCMIL | 61 61 | 345 8.76 | 2163 54.94 | 4625 6882 |