1/C CU 25kV 260 NLEPR 100% SIMpull® PVC MV-105

Type MV-105 Single Conductor Copper, 260 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application

Southwire’s 25KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
554733
1 1
1/0 AWG 1/0 AWG
19 19
260 6.60
1160 29.46
893 1329
582006
1 1
2/0 AWG 2/0 AWG
19 19
260 6.60
1204 30.58
1010 1504
957266
1 1
4/0 AWG 4/0 AWG
19 19
260 6.60
1296 32.92
1319 1962
554279
1 1
250 KCMIL 250 KCMIL
37 37
260 6.60
1348 34.24
1476 2197
554519
1 1
500 KCMIL 500 KCMIL
37 37
260 6.60
1572 39.93
2410 3586
555748
1 1
750 KCMIL 750 KCMIL
61 61
260 6.60
1844 46.84
3444 5125

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4-ST1 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:260 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level,
  • Insulation Shield:Stripable semi-conducting cross-linked copolymer
  • Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  • Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.