1/C CU 2.4kV XLPE. Silicone Free

Type MV-90 Dry Single Conductor Copper, Non-Shielded Cross Linked Polyethylene (XLPE). Silicone Free

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
584689
0 0
6 AWG 6 AWG
7 7
110 2.79
434 11.02
134 199
584690
0 0
4 AWG 4 AWG
7 7
110 2.79
481 12.22
190 283
584691
0 0
2 AWG 2 AWG
7 7
110 2.79
565 14.35
288 428

Standards & References

Construction

Resources

There are no downloadable resources for this product.