1/C CU 2.4kV EPR Thermoset (XL-LSZH) MV-90. Silicone Free

Type MV-90 Single Conductor Copper, Ethylene Propylene Rubber (EPR) Thermoset SOLONON® Low Smoke Zero Halogen (XL-LSZH) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application

Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. Rated for 1000 lbs./FT maximum sidewall pressure. Silicone Free.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
958546
1 1
2 AWG 2 AWG
7 7
125 3.18
746 18.95
427 635
611178
1 1
500 KCMIL 500 KCMIL
37 37
140 3.56
1332 33.83
2085 3102

Standards & References

Construction

Resources

There are no downloadable resources for this product.