Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
607457 | 1 1 | 2 AWG 2 AWG | 7 7 | 125 3.18 | 746 18.95 | 413 615 | |||
607465 | 1 1 | 1 AWG 1 AWG | 19 19 | 125 3.18 | 786 19.96 | 484 720 | |||
607234 | 1 1 | 2/0 AWG 2/0 AWG | 19 19 | 125 3.18 | 871 22.12 | 672 1000 | |||
607242 | 1 1 | 3/0 AWG 3/0 AWG | 19 19 | 125 3.18 | 955 24.26 | 831 1236 | |||
607259 | 1 1 | 4/0 AWG 4/0 AWG | 19 19 | 125 3.18 | 995 25.27 | 978 1456 | |||
607267 | 1 1 | 250 KCMIL 250 KCMIL | 37 37 | 140 3.56 | 1112 28.24 | 1180 1756 | |||
607283 | 1 1 | 350 KCMIL 350 KCMIL | 37 37 | 140 3.56 | 1207 30.66 | 1531 2279 | |||
607309 | 1 1 | 500 KCMIL 500 KCMIL | 37 37 | 140 3.56 | 1322 33.58 | 2040 3035 | |||
607325 | 1 1 | 1000 KCMIL 1000 KCMIL | 61 61 | 155 3.94 | 1761 44.73 | 3893 5794 |