Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
955989 | 1 1 | 1/0 AWG 1/0 AWG | 19 19 | 220 5.59 | 1080 27.43 | 816 1215 | |||
955997 | 1 1 | 2/0 AWG 2/0 AWG | 19 19 | 220 5.59 | 1124 28.55 | 930 1384 | |||
956003 | 1 1 | 3/0 AWG 3/0 AWG | 19 19 | 220 5.59 | 1174 29.82 | 1070 1592 | |||
956011 | 1 1 | 4/0 AWG 4/0 AWG | 19 19 | 220 5.59 | 1230 31.24 | 1243 1849 | |||
956029 | 1 1 | 250 KCMIL 250 KCMIL | 37 37 | 220 5.59 | 1284 32.61 | 1399 2082 | |||
956037 | 1 1 | 350 KCMIL 350 KCMIL | 37 37 | 220 5.59 | 1387 35.23 | 1775 2642 | |||
956045 | 1 1 | 500 KCMIL 500 KCMIL | 37 37 | 220 5.59 | 1492 37.90 | 2308 3434 | |||
643755 | 1 1 | 600 KCMIL 600 KCMIL | 61 61 | 220 5.59 | 1602 40.69 | 2694 4009 | |||
956052 | 1 1 | 750 KCMIL 750 KCMIL | 61 61 | 220 5.59 | 1764 44.81 | 3323 4945 | |||
956060 | 1 1 | 1000 KCMIL 1000 KCMIL | 61 61 | 220 5.59 | 1913 48.59 | 4203 6254 | |||
567443 | 1 1 | 1500 KCMIL 1500 KCMIL | 91 91 | 220 5.59 | 2230 56.64 | 6006 8939 | |||
550811 | 1 1 | 2000 KCMIL 2000 KCMIL | 127 127 | 220 5.59 | 2443 62.05 | 7716 11483 |