1/C CU 15kV 220 NLEPR 133% LSZH MV-105

Type MV-105 Single Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, SOLONON® Low Smoke Zero Halogen (LSZH) Jacket, Rated UL

Download Category Specifications:
PDF Excel Table

Application

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
585535 1 1 1 AWG 1 AWG 19 19 220 5.59 1040 26.42 739 1100
550786 1 1 4/0 AWG 4/0 AWG 19 19 220 5.59 1230 31.24 1260 1876
641323 1 1 250 KCMIL 250 KCMIL 37 37 220 5.59 1310 33.27 1449 2157
550788 1 1 350 KCMIL 350 KCMIL 37 37 220 5.59 1387 35.23 1795 2672
550789 1 1 500 KCMIL 500 KCMIL 37 37 220 5.59 1492 37.90 2329 3466
550790 1 1 750 KCMIL 750 KCMIL 61 61 220 5.59 1764 44.81 3358 4998

Standards & References

Construction