1/C CU 15kV 220 NLEPR 133% CPE MV-105. Silicone Free

Type MV-105 Single Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Chlorinated Polyethylene (CPE) Jacket, Dual Rated UL/CSA. Silicone Free

Download Category Specifications
PDF Excel Table

Application

Southwire’s 15KV cables are silicone free suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
550502
1 1
2 AWG 2 AWG
7 7
220 5.59
995 25.27
647 963
955104
1 1
1 AWG 1 AWG
19 19
220 5.59
1040 26.42
723 1076
550503
1 1
1/0 AWG 1/0 AWG
19 19
220 5.59
1080 27.43
824 1226
550504
1 1
2/0 AWG 2/0 AWG
19 19
220 5.59
1124 28.55
938 1395
646904
3 3
2/0 AWG 2/0 AWG
19 19
220 5.59
3 3
2317 58.86
3297 4907
570935
1 1
3/0 AWG 3/0 AWG
19 19
220 5.59
1174 29.82
1078 1604
550505
1 1
4/0 AWG 4/0 AWG
19 19
220 5.59
1230 31.24
1251 1862
550506
1 1
250 KCMIL 250 KCMIL
37 37
220 5.59
1268 32.21
1397 2079
550507
1 1
350 KCMIL 350 KCMIL
37 37
220 5.59
1387 35.23
1785 2656
550508
1 1
500 KCMIL 500 KCMIL
37 37
220 5.59
1492 37.90
2318 3449
550510
1 1
750 KCMIL 750 KCMIL
61 61
220 5.59
1764 44.81
3340 4970
550511
1 1
1000 KCMIL 1000 KCMIL
61 61
220 5.59
1913 48.59
4221 6281
581886
1 1
1250 KCMIL 1250 KCMIL
91 91
220 5.59
2080 52.83
5118 7617
593519
1 1
2000 KCMIL 2000 KCMIL
127 127
220 5.59
2443 62.05
7740 11518

Standards & References

Construction