Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
560182 | 1 1 | 2 AWG 2 AWG | 7 7 | 115 2.92 | 790 20.07 | 343 510 | |||
559953 | 1 1 | 1/0 AWG 1/0 AWG | 10 10 | 115 2.92 | 814 20.68 | 378 562 | |||
560116 | 1 1 | 2/0 AWG 2/0 AWG | 12 12 | 115 2.92 | 884 22.45 | 447 665 | |||
560147 | 1 1 | 500 KCMIL 500 KCMIL | 35 35 | 115 2.92 | 1264 32.11 | 984 1464 | |||
577321 | 1 1 | 600 KCMIL 600 KCMIL | 41 41 | 115 2.92 | 1343 34.11 | 1121 1669 | |||
560179 | 1 1 | 750 KCMIL 750 KCMIL | 58 58 | 115 2.92 | 1456 36.98 | 1316 1959 | |||
560180 | 1 1 | 1000 KCMIL 1000 KCMIL | 58 58 | 115 2.92 | 1608 40.84 | 1632 2429 |