Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
560195 | 1 1 | 2 AWG 2 AWG | 6 6 | 220 5.59 | 986 25.04 | 493 734 | |||
560200 | 1 1 | 1 AWG 1 AWG | 8 8 | 220 5.59 | 1017 25.83 | 529 787 | |||
560214 | 1 1 | 1/0 AWG 1/0 AWG | 10 10 | 220 5.59 | 1054 26.77 | 571 850 | |||
560215 | 1 1 | 2/0 AWG 2/0 AWG | 12 12 | 220 5.59 | 1094 27.79 | 634 943 | |||
560217 | 1 1 | 3/0 AWG 3/0 AWG | 15 15 | 220 5.59 | 1141 28.98 | 691 1028 | |||
560246 | 1 1 | 4/0 AWG 4/0 AWG | 19 19 | 220 5.59 | 1193 30.30 | 766 1140 | |||
560247 | 1 1 | 250 KCMIL 250 KCMIL | 22 22 | 220 5.59 | 1246 31.65 | 840 1249 | |||
560248 | 1 1 | 350 KCMIL 350 KCMIL | 35 35 | 220 5.59 | 1342 34.09 | 997 1484 | |||
560117 | 1 1 | 500 KCMIL 500 KCMIL | 35 35 | 220 5.59 | 1484 37.69 | 1234 1836 | |||
560118 | 1 1 | 750 KCMIL 750 KCMIL | 58 58 | 220 5.59 | 1726 43.84 | 1696 2524 | |||
560124 | 1 1 | 1000 KCMIL 1000 KCMIL | 61 61 | 220 5.59 | 1868 47.45 | 2028 3018 |