Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where su- perior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure. 2x5 mils tape shield for higher short circuit withstand.
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
590621 | 1 1 | 2/0 AWG 2/0 AWG | 12 12 | 420 10.67 | 1494 37.95 | 1064 1583 | |||
589002 | 1 1 | 250 KCMIL 250 KCMIL | 22 22 | 220 5.59 | 1266 32.16 | 930 1384 | |||
640814 | 1 1 | 500 KCMIL 500 KCMIL | 35 35 | 220 5.59 | 1504 38.20 | 1342 1997 | |||
589001 | 1 1 | 750 KCMIL 750 KCMIL | 58 58 | 220 5.59 | 1746 44.35 | 1822 2712 |