INTERCONNECT AMPLIFIERS AND SPEAKERS FOR HIGH END AUDIO TRANSMISSION IN PRO AUDIO AND STEREO SYSTEMS. LISTED BY UL FOR USE IN NEC POWER-LIMITED CIRCUITS EXCEPT THOSE ROUTED IN RISERS OR IN PLENUMS.
Stock # | 946070618 946070618 | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Strands | 41 41 | |
Nom. OD (mils) (mm) | 264 6.71 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 34 50 | lbs/1000' kgs/km |
C(ETL)US TYPE CL3
CONDUCTORS: 14 AWG 41 STRAND BC, 2 CONDUCTOR