COMMERCIAL AUDIO, GENERAL PURPOSE POWER LIMITED CIRCUIT CABLE FOR LOW VOLTAGE CABLE APPLICATIONS
Conductor | Ground Wire | ||||||||
No. of Conductors | Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Size (AWG) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Allowable Ampacity | |
P20031 | 2 2 | 22 AWG 22 AWG | 7 7 | 5 0.13 | 118 3.00 | 9 13 | |||
P20043 | 3 3 | 22 AWG 22 AWG | 7 7 | 133 3.38 | 15 22 | ||||
P20035 | 4 4 | 22 AWG 22 AWG | 7 7 | 5 0.13 | 136 3.47 | 15 23 | |||
P20008 | 6 6 | 22 AWG 22 AWG | 7 7 | 163 4.14 | 22 33 | ||||
P20018 | 8 8 | 22 AWG 22 AWG | 7 7 | 177 4.50 | 28 42 | ||||
P20044 | 12 12 | 22 AWG 22 AWG | 7 7 | 216 5.49 | 41 61 | ||||
P30017 | 6 6 | 20 AWG 20 AWG | 7 7 | 189 4.80 | 33 50 | ||||
P30053 | 10 10 | 20 AWG 20 AWG | 7 7 | 236 5.99 | 49 73 | ||||
P40020 | 2 2 | 18 AWG 18 AWG | 7 7 | 152 3.86 | 16 24 | ||||
P40024 | 3 3 | 18 AWG 18 AWG | 7 7 | 160 4.06 | 23 34 | ||||
P40031 | 4 4 | 18 AWG 18 AWG | 7 7 | 181 4.60 | 30 45 | ||||
P40040 | 6 6 | 18 AWG 18 AWG | 7 7 | 222 5.65 | 46 69 | ||||
P40030 | 8 8 | 18 AWG 18 AWG | 7 7 | 237 6.02 | 57 84 | ||||
P40166 | 10 10 | 18 AWG 18 AWG | 7 7 | 280 7.11 | 70 105 | ||||
P40168 | 12 12 | 18 AWG 18 AWG | 7 7 | 290 7.37 | 83 124 | ||||
P50001 | 2 2 | 16 AWG 16 AWG | 19 19 | 5 0.13 | 190 4.83 | 26 39 | |||
P50012 | 3 3 | 16 AWG 16 AWG | 19 19 | 190 4.83 | 34 50 | ||||
P50023 | 4 4 | 16 AWG 16 AWG | 19 19 | 220 5.59 | 46 69 | ||||
P60022 | 2 2 | 14 AWG 14 AWG | 19 19 | 216 5.49 | 37 54 | ||||
R60209 | 3 3 | 14 AWG 14 AWG | 19 19 | 5 0.13 | 244 6.21 | 53 79 | |||
R60014 | 4 4 | 14 AWG 14 AWG | 19 19 | 263 6.68 | 66 99 | ||||
R70003 | 2 2 | 12 AWG 12 AWG | 19 19 | 266 6.76 | 52 78 | ||||
P50032 | 2 2 | 16 AWG 16 AWG | 19 19 | 5 0.13 | 174 4.42 | 23 35 |
UL 1424 FPLP, NEC article 760
Conductors: 22 AWG 7/.0094 BC, 6 CONDUCTORS TWISTED