22/2C SH + 12/2C CMR LBE/BN 1000R

Southwire #: H92130-1A

SOUTHWIRE SYSTEM CONTROL CABLE FOR LUTRON DEVICES

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

LOW VOLTAGE FOR EXTENDED DISTANCE SHADE CONTROLS DEVICES FOR LUTRON SYSTEMS

Specifications

measurement
imperial metric
Stock # H92130-1A H92130-1A
No. of Conductors 4 4
Size (AWG or kcmil) 22 AWG 22 AWG
No. of Strands 16 16
Nom. OD (mils) (mm) 394 10.01 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 73 109 lbs/1000' kgs/km

Standards & References

CL3R

  • UL 13/NEC ARTICLE 725
  • UL 1666
  • 60C/300V
  • ROHS-2 COMPLIANT

Construction

CONDUCTORS: 22 AWG, 1 PAIR STRANDED BC & 12 AWG, 1 PAIR STRANDED BC

  • Jacket: PVC
  • Shield/Drain: FOIL, 24 AWG 7 STR TC
  • Insulation: 22 AWG FOAMED PE, COLORS: WHITE, VIOLET
  • Insulation: 12 AWG PVC, COLORS: BLACK, RED

Resources

There are no downloadable resources for this product.