LOW VOLTAGE AUTOMATION AND LIGHTING CONTROL OR SHADE CONTROL FOR LUTRON SYSTEMS
Stock # | H91839-1A H91839-1A | |
No. of Conductors | 5 5 | |
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 265 6.73 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 69 103 | lbs/1000' kgs/km |
CMP/CL3P
CONDUCTORS: 22 AWG, 1 PAIR STRANDED BC & 12 AWG, 1 PAIR STRANDED BC & 18 AWG STRANDED BC