12-65 CU 2/C LOW VOLTAGE LANDSCAPE LIGHTING

Southwire #: 55213499

-20°C to +60°C, 150 Volts Rated, Low Voltage Landscape Lighting (LVLL)

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • Outdoor Accent Lighting
  • Landscape Lighting
  • Security Lighting
  • Sunlight Resistant
  • Direct Burial

Specifications

Stock # 55213499 55213499
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
No. of Strands 65 65
Nom. OD (mils) (mm) 357 9.07 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 67 99 lbs/1000' kgs/km

Standards & References

Meets or exceeds UL 1493 and c(UL) C22.2 35, CSA Class 5834-01

  • UL Undergroud Low-Energy Circuit Cable for Outdoor Lighting
  • Approved for Outdoor Use (Sunlight Resistant)
  • Suitable for Direct Burial Stranded Copper Conductor Black PVC Insulation/Jacket
  • RoHS Directive

Construction

  • Two fully annealed bare stranded copper conductors
  • Insulation/Jacket: Premium-grade PVC -20°C to +60°C
  • Color: Black is standard Available in white or brown, but subject to minimum order quantity

Resources

There are no downloadable resources for this product.