LIGHTING CONTROL AND BUILDING MANAGEMENT CABLE

LIGHTING CONTROL AND BUILDING MANAGEMENT CABLE

SOUTHWIRE SYSTEM CONTROL AND BUILDING MANAGEMENT CABLE
Download Category Specifications:
Excel Table

Application

SHIELDED, SENSOR CABLE FOR LIGHTING CONTROL AND BUILDING MANAGEMENT SYSTEMS

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
R21342 5 5 22 AWG 22 AWG 1 1 296 7.52 44 66
R50325 2 2 16 AWG 16 AWG 1 1 286 7.26 41 61

Standards & References

CMR/CL3R/FPLR

  • UL 444/NEC ARTICLE 800/CSA C22.2 by C(UL)
  • UL 1666/CSA FT4
  • 105C/600V
  • AWM STYLE 20811
  • ROHS-2 COMPLIANT

Construction

CONDUCTORS: 22 AWG SOLID BC, 5 CONDUCTOR

  • Jacket: PVC
  • Shield/Drain: ALUMINUM/POLYESTER FOIL, 24 AWG SOLID TC
  • Insulation: PVC, COLORS: YELLOW, RED, WHITE, BLACK, BLUE

Resources

There are no downloadable resources for this product.