In-Wall Speaker Cable

SOUTHWIRE SIGNAL SPEAKER CABLE, IN-WALL RATED, STRANDED BARE COPPER
Download Category Specifications:
PDF Excel Table

Application

POWER LIMITED CIRCUIT CABLE AND COMMUNICATIONS FOR AUDIO APPLICATIONS

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
946016 2 2 24 AWG 24 AWG 7 7 150 3.81 6 9
946000 2 2 22 AWG 22 AWG 7 7 156 3.96 8 12
946030 2 2 18 AWG 18 AWG 16 16 200 5.08 15 23
945624 2 2 16 AWG 16 AWG 65 65 196 4.98 25 37
945644 4 4 16 AWG 16 AWG 65 65 228 5.80 45 67
945424 2 2 14 AWG 14 AWG 105 105 238 6.05 38 57
945444 4 4 14 AWG 14 AWG 105 105 279 7.09 70 104

Standards & References

300V

  • CM/CL3/FPL/PLTC
  • DIRECT BURIAL
  • SUN RES
  • TYPE CMH FT1

Construction

CONDUCTORS: 14 AWG 105 STRAND BC, 2 CONDUCTOR

  • Jacket: PVC
  • Shield/Drain: UNSHIELDED
  • Insulation: PVC, COLORS: BLACK, RED

Resources

There are no downloadable resources for this product.