Southwire's Fire Alarm Cables are manufactured in accordance to the most crucial fire saftey codes and regulations, providing solutions for even the most critical of applications. These cables are superior for fire protective signaling circuits, as well as smoke detectors, voice communications, audio, control, initiating and notification circuits.
Stock # | F40021-13A F40021-13A | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 132 3.35 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 14 21 | lbs/1000' kgs/km |
UL 1424 FPLR, NEC article 760
Conductors: 18 AWG SOLID BARE COPPER