CAT5E Shielded CMR

60°C, 300V
Download Category Specifications:
PDF Excel Table

Application

Southwire Cat 5e shielded Riser rated twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor network installations type CMR, may be used in Ethernet Networking system, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
962731 null null null null

Standards & References

  • ETL Listed Type CMR
  • ETL Verified to TIA/EIA 568-C.2
  • C(ETL) listed CMR FT4
  • Directive (EU) 2015/863 – RoHS 3

Construction

Conductors: 24 AWG SOLID BARE COPPER

  • Insulation: PE BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  • Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; SHIELDED; AND JACKETED
  • Jacket: PVC, BLUE

Resources

There are no downloadable resources for this product.