24 AWG /4 Pair CATEGORY 5E CMR SHIELDED 350Mhz

Southwire #: 962731606

60°C, 300V

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

Southwire Cat 5e shielded Riser rated twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor network installations type CMR, may be used in Ethernet Networking system, Video MPEG4 / M‐JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

Specifications

measurement
imperial metric
Stock # 962731606 962731606
Size (AWG or kcmil) null null null null

Standards & References

  • ETL Listed Type CMR
  • ETL Verified to TIA/EIA 568-C.2
  • C(ETL) listed CMR FT4
  • Directive (EU) 2015/863 – RoHS 3

Construction

Conductors: 24 AWG SOLID BARE COPPER

  • Insulation: PE BLUE & WHITE/BLUE STRIPE; ORANGE & WHITE/ORANGE STRIPE; GREEN & WHITE/GREEN STRIPE; BROWN & WHITE/BROWN STRIPE
  • Assembly: 4 PAIRS INDIVIDUALLY TWISTED, CABLED; SHIELDED; AND JACKETED
  • Jacket: PVC, BLUE

Resources

There are no downloadable resources for this product.