AWM Style Commercial Audio, Control, and Instrumentation Cable

AWM Style Commercial Audio, Control, and Instrumentation Cable

SOUTHWIRE NON-PLENUM COMMERCIAL AUDIO, CONTROL AND INSTRUMENTATION CABLE
Download Category Specifications:
PDF Excel Table

Application

SHIELDED COMMERCIAL AUDIO, CONTRL AND INSTRUMENTATION CABLE

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
L40008 2 2 18 AWG 18 AWG 19 19 222 5.64 29 43
L40009 3 3 18 AWG 18 AWG 19 19 244 6.20 39 58

Standards & References

60C 300V AWM STYLE 2092

  • CM/CL3/FPL
  • UL 444/NEC ARTICLE 800/CSA C22.2 by C(UL)
  • UL 1685 VERTICAL TRAY/CSA FT1
  • ROHS-2 COMPLIANT

Construction

CONDUCTORS: 18 AWG STRANDED BC, 2 CONDUCTOR

  • Jacket: PVC
  • Shield/Drain: ALUMINUM/POLYESTER FOIL, 20 AWG 7 STR TC
  • Insulation: PE, COLORS: BLACK, CLEAR

Resources

There are no downloadable resources for this product.