Stock # | 64766206 64766206 | |
Size (AWG or kcmil) (mm2) | 3/0 AWG 3/0 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 4214 4214 | |
Nom. OD (mils) (mm) | 715 18.16 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 671 999 | lbs/1000' kgs/km |
Allowable Ampacity | 350 350 |