Conductor | |||||
Size (AWG or kcmil) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
FRV005 | 18 AWG 18 AWG | 16 16 | 235 5.97 | 20 29 | |
FRV004 | 16 AWG 16 AWG | 26 26 | 256 6.50 | 28 41 | |
FRV003 | 14 AWG 14 AWG | 41 41 | 277 7.04 | 37 55 | |
FRV002 | 12 AWG 12 AWG | 65 65 | 318 8.08 | 55 83 | |
FTC078 | 10 AWG 10 AWG | 105 105 | 560 14.22 | 221 328 | |
FRV001 | 10 AWG 10 AWG | 105 105 | 360 9.14 | 82 121 | |
FTC068 | 10 AWG 10 AWG | 105 105 | 600 15.24 | 276 411 |