UL RV 7C (10/2+14/4+12/1) Bk 1500R

UL RV 7C (10/2+14/4+12/1) Bk 1500R

SKU: FTC0680500
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # FTC0680500 FTC0680500
No. of Strands 105 105
Nom. OD (mils) (mm) 600 15.24 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 276 411 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.