UL RV 12-65 CU 2/C We/Yw 2 2500R

UL RV 12-65 CU 2/C We/Yw 2 2500R

SKU: FRV02407CR
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # FRV02407CR FRV02407CR
Size (AWG or kcmil) 12 AWG 12 AWG
No. of Strands 65 65
Nom. OD (mils) (mm) 318 8.08 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 55 83 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.