UL RV 18-16 CU 2/C DBe/Bk 5kR

UL RV 18-16 CU 2/C DBe/Bk 5kR

SKU: FRV00512FJ
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # FRV00512FJ FRV00512FJ
No. of Strands 16 16
Nom. OD (mils) (mm) 235 5.97 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 20 29 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.