UL RV 16-26 CU 2/C We/Yw 3.5kR

UL RV 16-26 CU 2/C We/Yw 3.5kR

SKU: FRV00409CR
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # FRV00409CR FRV00409CR
No. of Strands 26 26
Nom. OD (mils) (mm) 256 6.50 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 28 41 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.