UL RV 14-41 CU 2/C DGn/DBe 3kR

UL RV 14-41 CU 2/C DGn/DBe 3kR

SKU: FRV00308LX
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Specifications

measurement
imperial metric
Stock # FRV00308LX FRV00308LX
Size (AWG or kcmil) 14 AWG 14 AWG
No. of Strands 41 41
Nom. OD (mils) (mm) 277 7.04 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 37 55 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.