TXL 20-7 3/C Cu TXL Bk

Southwire #: FTC2550700

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

measurement
imperial metric
Stock # FTC2550700 FTC2550700
Size (AWG or kcmil) 20 AWG 20 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 221 5.61 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 27 40 lbs/1000' kgs/km

Standards & References

Construction

  • Southwire’s TXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation

Resources

There are no downloadable resources for this product.