TXL EBEAM

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor
Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F22147 22 AWG 22 AWG 7 7 62 1.57 3 5
F20238 20 AWG 20 AWG 7 7 70 1.78 5 7

Standards & References

Construction

  • Southwire’s TXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation

Resources

There are no downloadable resources for this product.