TXL EBEAM 22-7 Str Cu SAEGy 35kD

TXL EBEAM 22-7 Str Cu SAEGy 35kD

SKU: F221473432
HDT/GPT/TWP/SXL/GXL/TXL
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

measurement
imperial metric
Stock # F221473432 F221473432
Size (AWG or kcmil) 22 AWG 22 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 62 1.57 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 3 5 lbs/1000' kgs/km

Standards & References

Construction

  • Southwire’s TXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation

Resources

There are no downloadable resources for this product.