Stock # | F1401741J4 F1401741J4 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 103 2.62 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 15 22 | lbs/1000' kgs/km |
Southwire’s TWP is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation