TRAILER CABLE

Download Category Specifications:
Excel Table

Application

Suitable for use as follows:

  • Used for electrical connections between tractor and trailer unit

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor
Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
FTC222 20 AWG 20 AWG 7 7 235 5.97 45 66
FTC244 20 AWG 20 AWG 7 7 355 9.02 77 114
FTC260 18 AWG 18 AWG 16 16 225 5.72 39 58
FTC231 18 AWG 18 AWG 16 16 300 7.62 49 73
561256 18 AWG 18 AWG 16 16 294 7.47 65 97
564514 16 AWG 16 AWG 19 19 258 6.55 41 62
564516 16 AWG 16 AWG 19 19 275 6.99 52 78
564507 16 AWG 16 AWG 19 19 352 8.94 81 120
FTC082 16 AWG 16 AWG 19 19 400 10.16 100 149
564631 14 AWG 14 AWG 19 19 310 7.87 66 98
565947 14 AWG 14 AWG 19 19 315 8.00 74 110
564632 14 AWG 14 AWG 19 19 405 10.29 113 168
564637 14 AWG 14 AWG 19 19 396 10.06 120 179
564640 14 AWG 14 AWG 19 19 438 11.13 150 224
565042 12 AWG 12 AWG 19 19 350 8.89 86 128
567128 12 AWG 12 AWG 19 19 370 9.40 126 187
567061 12 AWG 12 AWG 19 19 424 10.77 142 212
FTC263 18 null 18 null 16 16 271 6.88 46 69

Standards & References

Construction

  • Stranded bare or tinned copper; paper separator
  • PVC, EVA, XLPE, or EPDM insulation
  • Twisted with polypropylene or paper fillers or available without fillers
  • Overall PVC, EVA, or CPE compound
  • Twisted with overall jacket

Resources

There are no downloadable resources for this product.