Trailer 16-19 4/C Cu Bk 3kR

Trailer 16-19 4/C Cu Bk 3kR

SKU: 56467301
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Suitable for use as follows:

  • Used for electrical connections between tractor and trailer unit

Specifications

measurement
imperial metric
Stock # 56467301 56467301
Size (AWG or kcmil) 16 AWG 16 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 310 7.87 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 67 100 lbs/1000' kgs/km

Standards & References

Construction

  • Stranded bare or tinned copper; paper separator
  • PVC, EVA, XLPE, or EPDM insulation
  • Twisted with polypropylene or paper fillers or available without fillers
  • Overall PVC, EVA, or CPE compound
  • Twisted with overall jacket

Resources

There are no downloadable resources for this product.