Southwire
Navigation
Products
Close
Products
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Flexible Conduit
Flexible Cord
High Voltage Underground Transmission Cable Systems
HVAC
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SCR
®
Technologies
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Mobile Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Permanent Install Lighting
Rechargeable Work Lights
Cable Ties
Fittings
Hanging & Support
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
Services
Close
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED™ Services
CableTechSupport™ Services
Data Center Mission Critical Team
Southwire Solutions University
Contractor Solutions Team
High Voltage Installation Team
Storm Activation Team
Industries
Close
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Power Generation
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Ordering
Close
Ordering
Strong brand names. Diverse product lines.
View All Ordering
MySouthwire.com
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Close
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
About
Close
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Family Owned
Newsroom
Sustainability
History
Donations
Search
Close Search
TRAILER CABLE
Trailer 14-19 5/C Cu Bk 3.5kR
Contact Us
Excel Table
Home
Products
Wire & Cable
Leadwire
TRAILER CABLE
Trailer 14-19 5/C Cu Bk 3.5kR
TRAILER CABLE
Trailer 14-19 5/C Cu Bk 3.5kR
SKU: 56463701
Contact Us
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
20 AWG 5C
20 AWG 11C
18 AWG 2C
18 AWG 4C
18 AWG 6C
16 AWG 2C
16 AWG 3C
16 AWG 4C
16 AWG 5C
14 AWG 2C
14 AWG 3C
14 AWG 4C
14 AWG 5C
14 AWG 6C
12 AWG 2C
12 AWG 3C
12 AWG 4C
18 null 3C
Outer Jacket / Armor Color
Conductor Color
WHITE/BROWN/GREEN/BLACK/YELLOW
Packaging
3500 FT REEL
Application
Specifications
Standards & References
Construction
Resources
Application
Specifications
Standards & References
Construction
Resources
Application
Suitable for use as follows:
Used for electrical connections between tractor and trailer unit
Specifications
measurement
imperial
metric
Stock #
56463701
56463701
Size (AWG or kcmil)
14 AWG
14 AWG
No. of Strands
19
19
Nom. OD
(mils)
(mm)
396
10.06
mils
mm
Nominal Total Weight
(lbs/1000')
(kgs/km)
120
179
lbs/1000'
kgs/km
Standards & References
Construction
Stranded bare or tinned copper; paper separator
PVC, EVA, XLPE, or EPDM insulation
Twisted with polypropylene or paper fillers or available without fillers
Overall PVC, EVA, or CPE compound
Twisted with overall jacket
Resources
There are no downloadable resources for this product.