STX

BATTERY CABLE
Download Category Specifications:
PDF Excel Table

Application

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor
Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F06021 6 AWG 6 AWG 48 48 286 7.26 107 159
F04012 4 AWG 4 AWG 133 133 331 8.41 161 239
F02031 2 AWG 2 AWG 133 133 418 10.62 255 380

Standards & References

Construction

  • Southwire’s Battery cable is manufactured using stranded bare copper with PVC, rubber, TPR or cross-link insulation
  • Manufactured with black or red rubber (SGR), normally black and PVC (SGT) being both colors

Resources

There are no downloadable resources for this product.