STT

105°C. 60 Volts DC and 25 Volts AC. Flexible Stranded Copper Conductor. PVC Insulation.
Download Category Specifications:
PDF Excel Table

Application

Southwire Type SGT and STT battery cables are 60 VDC and 25 VAC cables that can be used in harnesses made for all types of land vehicles. 600 V - 1,000 V rated designs may be available on special order. Other sizes and constructions may also be available on special order. Contact sales. Resistant to flame, ozone, hot water, abrasion, automotive fluids, temperature and humidity cycling.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor
Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F06160 6 AWG 6 AWG 133 133 275 6.99 101 151
F04107 4 AWG 4 AWG 133 133 330 8.38 151 225

Standards & References

  • ASTM B3 Soft or annealed copper
  • SAE J1127 Low Voltage Battery Cable

Construction

  • Conductors: Flexible stranded bare copper; See Table 1 for Stranding Details
  • Insulation: Polyvinyl chloride (PVC)
  • Colors: All Colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.