Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | F061070309 F061070309 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Strands | 133 133 | |
Nom. OD (mils) (mm) | 315 8.00 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 115 171 | lbs/1000' kgs/km |