Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | F0401403C4 F0401403C4 | |
Size (AWG or kcmil) (mm2) | 4 AWG 4 AWG | |
No. of Strands | 133 133 | |
Nom. OD (mils) (mm) | 374 9.50 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 176 261 | lbs/1000' kgs/km |