2-665 SD CU SGR 105C SAE BLACK MAX OD INK PRINT 1000 FT

Southwire #: F021190400

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
DARK RED
Packaging

Application

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 665 665
Nom. OD (mils) (mm) 430 10.92 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 258 384 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with PVC, rubber, TPR or cross-link insulation
  2. Manufactured with black rubber and PVC

Resources

There are no downloadable resources for this product.