Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | 56504701 56504701 | |
Size (AWG or kcmil) | 4 AWG 4 AWG | |
No. of Strands | 186 186 | |
Nom. OD (mils) (mm) | 470 11.94 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 187 279 | lbs/1000' kgs/km |