Stock # | F50001R100 F50001R100 | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Conductors | 0 0 | |
No. of Strands | 4921 4921 | |
Nom. OD (mils) (mm) | 1150 29.21 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1879 2796 | lbs/1000' kgs/km |
Allowable Ampacity | 700 700 |