Stock # | 10411R104 10411R104 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 259 259 | |
Nom. OD (mils) (mm) | 305 7.75 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 120 179 | lbs/1000' kgs/km |
Allowable Ampacity | 105 105 |