Stock # | 10410R108 10410R108 | |
Size (AWG or kcmil) (mm2) | 8 AWG 8 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 168 168 | |
Nom. OD (mils) (mm) | 285 7.24 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 80 119 | lbs/1000' kgs/km |
Allowable Ampacity | 80 80 |