GXL 18-168 Str Cu SAEBk 2WeS

GXL 18-168 Str Cu SAEBk 2WeS

SKU: F1832829A5
HDT/GPT/TWP/SXL/GXL/TXL
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

measurement
imperial metric
Stock # F1832829A5 F1832829A5
Size (AWG or kcmil) 18 AWG 18 AWG
No. of Strands 168 168
Nom. OD (mils) (mm) 94 2.39 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 10 15 lbs/1000' kgs/km

Standards & References

Construction

  • Southwire’s GXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation

Resources

There are no downloadable resources for this product.