GPT 10-19 Str Cu SAEBk 500Sp

GPT 10-19 Str Cu SAEBk 500Sp

SKU: 55671825
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in surface vehicle electrical systems

Specifications

measurement
imperial metric
Stock # 55671825 55671825
Size (AWG or kcmil) 10 AWG 10 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 178 4.52 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 39 58 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  • Stranded Bare or Copper Conductors
  • PVC Insulation
  • 85°C, 60 Volts

Resources

There are no downloadable resources for this product.