Stock # | 55671725 55671725 | |
Size (AWG or kcmil) | 12 AWG 12 AWG | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 145 3.68 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 25 37 | lbs/1000' kgs/km |
Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation