GPT 8-19 Str Cu SAERd 500Sp

Southwire #: 55665325

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in surface vehicle electrical systems

Specifications

measurement
imperial metric
Stock # 55665325 55665325
Size (AWG or kcmil) 8 AWG 8 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 231 5.87 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 64 96 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  • Stranded Bare or Copper Conductors
  • PVC Insulation
  • 85°C, 60 Volts

Resources

There are no downloadable resources for this product.